IESNA:LM-63-2002
[TEST]P1294430
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R60W2N902750DE010 E3D1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R60 optic, 3000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]699
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
835.2 831.8 820.9 808.1 796 785.5 777.5 770.6 765.5 760.6
756.3 752 747.2 741.1 734 724.8 713.7 701.1 686.8 670.5
655.7 639.6 623.1 605.6 586.5 565.3 540.4 512.7 481.5 448.3
412.6 376.6 339.4 319.1 300.8 262.8 225.3 191.6 155.8 139.5
123.5 99.5 81.8 49.8 31.5 17.4 6.3 1.4 0.9 0.6
0.6 0.3 0.3 0.3 0.3 0.3 0 0 0 0
0 0 0
